S Series

The GYA-RRB series of relubricatable and non-relubricatable bearings offer an extended inner ring with specially designed setscrews to lock on shafting. The series also features a positive-contact, land-riding R-seal to protect against harmful contaminants and retain lubricant. Extended inner-ring bearings are used where space is at a premium and load overturn is not a problem.

Design Attributes

  • Ideal for applications where space is at a minimum.
  • Three-piece Buna-N contact seal with inner and outer shrouds to protect sealing and prevent seal-lip inversion.
  • Setscrew locking mechanism is a good fit for reversing applications.

Applications

  • Conveyors
  • General industrial equipment
  • Packaging