Smar przemysłowy ogólnego przeznaczenia

Designed for industrial bearings that operate at higher-than-average temperatures and shock loading, the Timken line of Premium All-Purpose Industrial Grease protects against rust, corrosion and wear.

Applications:

This NLGI (National Lubrication Grease Institute) No. 2 extreme-pressure grease is ideal for:

  • On- and off-road applications
  • Wheel bearings
  • Axles
  • Ball joints
  • U-joints
  • Power takeoffs
  • Bushings
  • Trucks and other vehicles

Design Attributes:

  • Contains extreme pressure and anti-wear additives as well as corrosion inhibitors to provide protection in a variety of construction, agriculture and automotive applications.
  • Operates in temperatures up to 300° F (149° C).
  • Meets requirements for extended lubrication intervals of automotive chassis points and wheel bearings with disc brakes.
  • Meets NLGI certification GC-LB.