TSRB (Snap-ring cup)
Size Range:
ID 22.225 mm to 117.475 mm (0.8750 in. to 4.6250 in.)
OD 57.150 mm to 180.975 mm (2.2500 in. to 7.1250 in.)
Design Attributes:
- Basic TSF design with groove to accommodate a snap ring instead of flange.
- Can be ordered with or without snap ring.
Applications:
- Machine tool spindles
- Gear reduction units
- Automotive transaxles
- Transmissions