특수용
Timken offers a wide variety of specialized housed units. These units have been designed and field tested for very specific and challenging environments.
Survivor Series
Created to provide protection in highly corrosive environments.
Medium-Duty Series
Provides reliable performance and extended life under heavier loads.
Heavy-Duty Series
Timken’s heavy-duty housed units feature our heaviest series bearing with a choice of seals.
Take-Up Units
Commonly used where shaft adjustment and tightening are required.
Cartridges
Available in metallic or rubber, our cartridges feature bearing inserts with grade 10 balls and super-finished ball paths to support proper lube film and reduce noise.
Tri-Ply Series
Features tri-ply seal that provides extra protection against moisture and contaminative environments.
L Series
Specifically developed for high-speed and high-temperature environments.
Idler Pulleys
Integrated pressed-steel pulley with precision ball bearing.
Idler Sprockets
Sintered steel acts as an economical replacement for hardened plate units.
Disk Harrow Units
Provides protection against dirt. Often used in agricultural applications.
Ball Hanger Bearing
Designed to provide adjustibility in vertical shafting.
Expansion Units
Timken’s expansion units feature a pillow-block design and work well where thermal expansion of the shaft is present.