Single-Point Lubricators
Help reduce friction in your industrial applications with G-Power (gas-powered) and M-Power (motorized) single-point lubricators. Both dispense precise amounts of lubricants at regular intervals. Canisters can be filled with Timken-formulated lubricants or many types of commercial grease- or oil-based lubricants.
Design Attributes:
- Choose from gas-powered or electromechanical units to meet your operating specifications.
- A full line of accessories – including brackets, clamps, brushes, fittings and hose extensions – ease installation and offer a host of mounting options for hard-to-reach locations.
Applications:
Timken lubricators deliver periodic grease or oil to:
- Bearings
- Chains
- Guideways
- Other industrial components