Applying the correct grease is essential to the successful performance of any bearing. Timken’s Performance Racing Grease has been specially formulated for the extreme operating conditions of bearings in racing hubs.
Design Attributes
- Special additives provide enhanced protection against wear, rust and corrosion.
- Synthetic PAO (polyalphaolefin) ISO 220 enables greater bearing roller traction (less slippage) resulting in: Reduced operating temperature
- Extended bearing fatigue life
- Improved wheel torque efficiency