Mill Grease
Timken’s Mill Grease is formulated with high VI paraffinic mineral oil, resulting in better oxidation stability than competitor formulas that use low VI naphtenic-base oil. Use this grease when resistance to water washout and performance under broad operating temperatures are absolutely necessary.
Design Attributes:
- Resistant to water washout.
- Superior protection against rust and corrosion, including salt spray.
- Excellent high-temperature properties. Operates in temperatures from -40° C to 204° C (-40° F to 400° F).
- Contains no heavy metals or other environmentally undesirable additives.
Applications:
Choose our Mill Grease for:
- Steel mills
- Paper mills
- Aluminum mills
- Foundries
- Cement plants
- Power generation
- Off-road applications
- Mineral processing
- Offshore rigs
- Marine applications