Synthetic Industrial Grease
Designed for a variety of industrial, construction, agriculture and automotive applications, this grease is an NLGI No. 1.5 multi-purpose, lithium-complex lubricating grease. Timken’s Synthetic Industrial Grease contains extreme-pressure and anti-wear additives as well as corrosion inhibitors.
Design Attributes:
- Contains extreme-pressure and anti-wear additives.
- Inhibits corrosion.
- Operates in temperatures from -46° C to 180° C (-50° F to 365° F).
Applications:
Synthetic Industrial Grease is especially well-suited for:
- Wet-end paper machine bearings
- Press-section bearings
- Felt-roll and calendar bearings