[Page Title]

Timken Rigid Couplings

For tough applications where strength and affordability are important, the steel design of our rigid compression couplings, also known as a "rigid clamp-style" coupling, makes the most sense. Timken cast steel couplings provide an excellent choice for joining two shafts of the same size.

Timken Rigid Couplings

For tough applications where strength and affordability are important, the steel design of rigid compression couplings is well suited.  Timken cast steel couplings are an excellent choice for joining two shafts of the same size.  This type of coupling is also known as a “rigid clamp style” coupling.

Choose from standard sizes for shafts 1-7/16″ through 5″.  Custom sizes are available upon request.

Rigid Compression Coupling Dimensions

 Part Number  Shaft
Size (in)
 Outer
Diameter
 Length  Assembly
Bolts
Weight
(lbs)
 GD107  1-7/16 4.50 6.188 1/2 (4) 15
 GD108  1-1/2 4.50 6.188 1/2 (4) 14
GD115  1-15/16 5.25 8.000 1/2 (4) 23
 GD200 2 5.25 8.000 1/2 (4) 22 
GD203 2-3/16 6.00 8.625 5/8 (4) 31 
GD204 2-1/4 6.00 8.625 5/8 (4) 30 
GD207 2-7/16 6.25 9.688 5/8 (6) 45 
GD208 2-1/2 6.25 9.688 5/8 (6) 44 
GD215 2-15/16 7.25 11.375 3/4 (6) 67 
GD300 3 7.25 11.375 3/4 (6) 65 
GD307 3-7/16 8.50 13.188 7/8 (6) 104 
GD308 3-1/2 8.50 13.188 7/8 (6) 101 
GD315 3-15/16 9.75 15.250 1 (6) 156 
GD400 4 9.75 15.250 1 (6) 152 
GD407 4-7/16 10.25 18.188 1-1/8 (6) 192 
GD408 4-1/2 10.25 18.188 1-1/8 (6) 187 
GD415 4-15/16 11.25 19.625 1-1/8 (6) 235 
GD500 5 11.25 19.625 1-1/8 (6) 230

 

Rigid Couplings CAD Drawings