Timken grease and oil seals close spaces between stationary and moving components in mechanical equipment, helping prevent lubricant escape. They also stop harmful contaminants from entering critical systems within the vehicle causing premature wear. Oil and grease seals supplied by Timken feature precision sealing designs and are available in a wide range of sizes to fit many light vehicle original equipment or aftermarket applications.

Design Attributes:

  • Ease of installation: Reinforced outer case helps prevent installation damage and enhances durability.
  • Enhanced sealing: Ribbed rubber inner diameter designed to seal minor spindle imperfections and promote positive spindle seating.
  • Resistance to seal lip damage: Internal contamination exclusion system helps prevent debris penetration which may lead to leakage.
  • Optimal seal life: Vent holes allow lubricants to flow freely around the seal lip – cooling seal components and removing heat build-up.

Applications:

Light and medium-duty vehicles (original equipment and aftermarket)