[Page Title]

Set-Right[register] Commercial Vehicle Hub Rebuild Kits

Engineered to help increase fuel efficiency and simplify installation, Timken® Set-Right[register] Commercial Vehicle Hub Rebuild Kits are available for severe duty, dual and wide single tire applications.

Design Attributes:

  • Accurate Bearing Setting: Set-Right kits feature bearings that significantly reduce the width variation found in standard bearings. Our tight bearing width tolerance enables consistent and accurate bearing setting of pre-adjusted hubs.
  • Consistent Bearing Setting: Consistently achieve proper wheel bearing setting, avoiding the need for manual bearing adjustment and promoting optimum bearing and seal life.
  • Streamlined Inventory Management: With a wide range of part numbers, each kit features two Timken® MileMate[register] matched bearing sets and a precision-machined spacer (five common spacer types available).
  • More Uptime: MileMate bearings, manufactured with super-clean high-strength alloy steel, precision profiles and enhanced surface finishes, feature high load ratings, and outlast and outperform competitor bearings. *
*Based on 2012 comparison testing conducted with case-carburized bearings against top competitors. All bearings were commercially available and produced in North America. Information derived from Timken Standard Life Testing, using significant statistical samplings of bearings in a controlled test environment.

Applications:

Commercial vehicles (aftermarket)