[Page Title]

Radial Spherical Plain Bearings

Radial spherical plain bearings are designed primarily to carry radial loads and handle moderate misalignments.

Timken's spherical plain bearings (SPBs), or bushings, are metal-on-metal bearings consisting of a spherically ground inner ring housed in a mating outer ring without any rolling elements.  While all plain bearings are precision ground and made from through-hardened steel, custom orders are available and can include special materials, clearances, surface finishes or configurations to accommodate unique applications. Size range: Available from 12.7 mm - 600 mm (0.500 in. to 23.622 in.) bore

Design Attributes

  • Rings manufactured from hardened steel help deliver consistent, reliable performance.
  • Phosphate-treated rings coated with molybdenum disulfide (MoS2) minimize friction of contacting surfaces.
  • Simplified housing and shaft designs reduce installation time.

Applications

  • A-frames, dump cylinders, front and rear struts, and steering cylinders for mining trucks
  • Equalizer track bars, lift and tilt cylinders, push blades, trunnion balls and ripper blades for bulldozers
  • Articulated joint upper and lower steering cylinders and boom and bucket cylinders for wheel loaders
  • Stick and bucket cylinders for hydraulic excavators
  • Additional applications for space shuttles, heavy movable structures and miscellaneous vehicles