[Page Title]

Type E Tapered Roller Bearing Housed Unit

A new standard in performance, Timken Type E tapered roller bearing housed units are ideal for fixed positions, withstanding the most demanding conditions with less downtime and maintenance.

Timken® Type E tapered roller bearing housed units feature industry-leading premium tapered roller bearings, high-performance seals, e-coated housings and powerful locking collars. These enhanced features help improve the reliability and performance of applications in harsh operating environments – resulting in lower maintenance costs, optimized performance, increased uptime and an overall lower cost of ownership.

Industries

  • Pulp and paper
  • Power generation
  • Mining
  • Cement
  • Aggregate
  • Water treatment
  • Waste-water treatment

Applications

  • Material-handling
  • Processing equipment
  • Air-handling equipment
  • Mixers
  • Washers
  • Shredders
  • Mills
  • Vibrating equipment
  • Ovens
  • Furnaces