[Page Title]

Driveline Center Support Bearings for Commercial Vehicles

Timken delivers reliability and durability with our driveline center support bearings (frequently referred to as “hanger bearings”). Easy to install, Timken® driveline center support bearings interchange with all major truck applications to help improve your fleet’s uptime.

Design Attributes:

  • Reliable: Bearing inserts are pre-greased and pre-sealed with an additional grease barrier between the bearing retainer caps and sealed bearing to help extend bearing life.
  • Durable: Heavy-duty bracket made from reinforced, heavy-gauge, cold-rolled steel imparts strength and durability. The rubber cushion provides support while it absorbs and isolates vibrations – helping extend service life in rough environments.
  • Performance: We rigorously inspect our driveline center support bearings to ensure they meet Timken performance and quality standards.
  • Interchangeable: Driveline center support bearings interchange with all major truck applications for easy installation and dependable uptime.
Self-Aligning Center Support Bearing 210661-1XSA
  • New 60 mm self-aligning design replaces 210661-1X.
  • Direct replacement for OEM center support bearing.
  • Bearing pivots inside cushion cavity +/- 10 degrees for ease of alignment and installation.
  • Bearing contains dual inner and outer seals to provide optimal contamination barrier as well as lubrication retention (no need for slingers).
  • 7% higher radial load capacity than the OEM bearing.
  • Applicable for 97% of the self-aligning bearing applications by volume in North America.

Applications:

Commercial vehicles (aftermarket)