[Page Title]

Deep Groove Ball Bearings

Timken deep groove ball bearings deliver reliable performance in a wide range of applications and conditions. With super-finished raceways and controlled internal geometries, our premium design helps ensure consistent quality.

Our deep groove ball bearings deliver reliable performance in a wide range of applications and conditions. With super-finished raceways and controlled geometries, our premium design helps ensure consistent quality. Our portfolio includes standard, thin section, narrow, wide and miniature and extra-small deep groove ball bearings that span 3 mm to 400 mm bore sizes. The extended product line includes a complete offering of open, shields, seals and snap ring combinations.

Easy Interchange

Designed as metric bearings, our deep groove ball bearings follow ISO standards and are dimensionally interchangeable with competitor metric products.

Premium Lubricants

For reduced torque and a quieter operation, Mobil Polyrex[trademark] EM premium lubricant comes standard on all Timken sealed and shielded deep groove ball bearings. This grease has a temperature range from -29° C to 177° C.

Brass Cage Availability

Deep groove ball bearings with brass cages (available in select sizes) can deliver extra strength and durability in the most unrelenting conditions: extreme shock loads, high vibrations and high forces due to acceleration.

Quiet Running for Electric Motor Quality

Deep groove ball bearings are frequently used in electric motor applications to minimize vibration and noise. To meet our long-standing electric motor quality guidelines we designed in:
  • Super finishing on raceways to reduce friction
  • Preferred clearance designation (C3)
  • Premium grease for high performance, low torque and less noise