Designed to operate under heavy loads at moderate speed, standard versions of type TS bearings can be operated at peripheral speeds of up to 3,000 feet per minute. Special design features are available for both the bearing and mounting, permitting even higher rotational speeds for this bearing type.
Size range:
50.8 mm to 609.6 mm (2 in. to 24 in.)Design Attributes:
- Includes two flat-hardened, ground- steel washers with a cage retainer holding one or more controlled contour rollers in each pocket. The longer rollers are placed in alternate positions in adjacent pockets.
- Overlapping roller paths prevent “grooving” of races and prolong bearing life.
- Minor radial displacement of the races does not affect the operation of a TP bearing, resulting in manufacturing economies and easy installation.
- Simple design is the most economical to purchase and install.
Applications:
- Cone crushers
- Crane hooks
- Extruders
- Gearboxes
- Oil well swivels
- Power drives
- Pulverizers
- Pumps