TDO (Two-Row Double-Outer Race)
The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
Size range:
ID 25.400 mm to 1200.150 mm (1.0000 in. to 47.2500 in.)
OD 30.480 mm to 2460.000 mm (1.2000 in. to 96.8504 in.)
Design Attributes:
- Double cup and two single cones, with or without a spacer.
- When spacers are used, bearing is furnished as a preset, matched assembly.
- Cup features groove and lubrication holes in the OD.
- Spacers available with or without lubricant grooves and holes.
Applications:
- Heavy-duty gear drives
- Various industrial configurations