[Page Title]

Single Row Full Complement

Full-complement (NCF) single-row Timken® bearings include integral flanges on the inner and outer rings. These bearings also can manage axial loads in one direction and permit small axial displacements.

Single Row Full Complement

Size range: 100 mm bore to 2000 mm OD

Design Attributes

  • Designed to ISO/DIN specified interchangeable boundary dimensions where available.
  • Sold as a completely unitized assembly.
  • Both single row and double row products available in same size range.
  • Standard designs use NCF, NNCF nomenclature.
  • Full complement construction, no cage included.
  • High capacity, but operating speed may be an issue requiring close application scrutiny.
  • Assembly outer ring design provides significant internal axial float capability.

Applications

  • Gear Drives
  • Crop Shears
  • Rolling Mills
  • General Industrial

Product Brochure