Angular Contact
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance. Double-row Conrad bearings can accommodate thrust in both directions.
Size Range
- Single-row: 10 mm – 150 mm (0.3937 in. – 5.9055 in.) bore
- Double-row: 12 mm – 150 mm (0.4724 in. – 5.9055 in.) bore
Design Attributes
- Specific geometry of angular contact bearing raceways and shoulders creates ball contact angles that support higher axial loads.
- Expanded options include special lubricants, cage materials, preloads and coatings for additional corrosion resistance.
Applications
Angular contact ball bearings are engineered for use in high-speed, high precision applications for:
- Agriculture
- Chemical
- General industry
- Utilities