风电抗磨轴承的设计旨在减少影响轴承寿命的磨损问题,包括出现在主轴调心滚子轴承上的微点蚀及风电齿轮箱轴承上的微点蚀、擦伤和脆性剥落等问题。抗磨轴承的L10寿命比一般主轴和齿轮箱轴承的寿命延长了3.5倍。
设计特性
应用场合
铁姆肯公司抗磨圆锥滚子轴承:轴承寿命更长通过在实验室进行大量的试验证实,抗磨圆锥滚子轴承的性能超过标准圆锥滚子轴承。
抗碎屑试验 在充满碎屑的环境中,铁姆肯公司的试验表明,抗磨圆锥滚子轴承的寿命比标准圆锥滚子轴承的寿命高出60%。
Timken® UltraWind Tapered Roller Bearing Available as single- or double-row tapered roller bearings specifically designed to fit yourmain-shaft application. These bearings utilize world-class engineering and are made from super clean steel - delivering the ultimate in performance and reliability.
下载
抗磨轴承产品清单