| Timken Tubing Tolerances |
Hot Rolled, Round1 |
Cold Drawn, Round2 |
Rotorolled, Round |
Rough Turned,Round |
| As Hot Rolled/Rough Turned or Single Thermal Treatment; As Cold Drawn or Tempered; As Rotorolled® |
inches TOD = ± (.0045 OD + .005) or ± .015 min.
mm
TOD = ± (.0045 OD + .13) or
± .38 min.
Over 11.0 inches (279mm) to 12.0 inches (305mm)
inches TOD = ± 0.075
mm TOD = ± 1.91
> 12.0 inches (305mm) - refer to mill
|
inches TOD/ID = ± (.0023 OD - .003) or ± .004 min. mm TOD = ± (.0023 OD - .08) or ± .10 min. |
inches TOD/ID = ±( .0024 OD + .0016) or ± .005 min. OD ± .010 min. ID mm TOD/ID = ± (.0024 OD + .041) or ± .13 min. |
Under 6.75 inches (171.5 mm)
inches TOD = ± .005 mm TOD = ± .13 6.75 inches (171.5 mm) and over inches TOD = ± .010 mm TOD = ± .25 |
| Cold Drawn and Annealed; Rotorolled and Tempered |
|
inches TOD/ID = ± 1.8 (.0023 OD - .003) or ± .007 min. mm TOD = ± 1.8 (.0023 OD - .08) or ± .18 min. |
inches TOD/ID = ± (.0024 OD +.007) or ± .010 min. mm TOD = ± (.0024 OD + .18) or ± .25 min. |
|
| Quenched and Tempered or Normalized and Tempered (OD & Wall or ID & Wall Dimensions only) |
inches TOD = ± 1.5 (.0045 OD + .005) or ± .023 min. mm TOD = ± 1.5 (.0045 OD + .13) or ± .58 min.
11.0 inches (279 mm) and over inches TOD = ± .113 mm TOD = ± 2.87 |
inches TOD/ID = ± 2.5 (.0023 OD - .003) or ± .010 min. mm TOD/ID = ± 2.5 (.0023 OD - .08) or ± .25 min. |
inches TOD/ID = ± 2 (.0024 OD + .0016) or ± .010 min. mm TOD/ID = ± 2 (.0024 OD + .041) or ± .25 min. |
Under 6.75 inches (171.5 mm) inches Inquiry Basis mm Inquiry Basis 6.75 inches (171.5 mm) and over inches Inquiry Basis mm Inquiry Basis |
| Quenched and Tempered or Normalized and Tempered (OD & ID Dimensions only) |
|
inches TOD/ID = ± 3.75 (.0023 OD - .003) or ± .015 min. mm TOD/ID = ± 3.75 (.0023 OD - .08) or ± .38 min. |
inches TOD/ID = ± 3 (.0024 OD + .0016) or ± .015 min. mm TOD/ID = ± 3 (.0024 OD + .041) or ± .38 min. |
|
| Wall Tolerances All Thermal Conditions |
OD to wall ratio over 10:1± 10% OD to wall ratio of 10:1 or less± 7.5% Minimum wall tolerance is ± .020 inch (.51 mm). |
OD to wall ratio over 10:1± 7.5% OD to wall ratio 10:1 to 4:1± 6% OD to wall ratio under 4:1± 7.5%
- Minimum wall tolerance is ± .012 inch (.30 mm).
- When ID is under .625 inch (15.88 mm), inquiry basis.
- Walls 6% of OD and lighter, inquiry basis.
- When OD & ID dimensions, use ± 7.5% wall.
|
All wall thicknesses ± 5% Minimum wall tolerance is ± .012 inch (.30 mm). |
OD to wall ratio over 10:1..........± 10% OD to wall ratio of 10:1 or less....± 7.5% Minimum wall tolerance is ± .020 inch (.51 mm). |