Timken Type E Tapered Roller Bearings


Timken® Type E tapered roller bearing housed units are available in a wide variety of sizes and configurations to meet the requirements of demanding applications. They are dimensionally interchangeable with current suppliers for all key characteristics, including the bolt hole and shaft centerline dimensions. Popular 2-bolt and 4-bolt pillow block part numbers will be in stock beginning in April 2010.  Metric sizes will also be available  in shaft diameters ranging from 35 mm to 125 mm.



Search our Housed Unit Interchange Program by part number or by features