Timken alloy steel

 Медиабиблиотека по стальным изделиям 


Literature 



 

Practical Data for Metallurgists

This guide provides the latest metallurgical information and conforms with information published by AISI and SAE. It includes a listing of standard steels and their chemical compositions, hardening abilities and tolerances.

 

      Practical Data Guide PDF  

 

Small Bar Mill Expansion

Describes Timken's expanded small bar capabilities in the expanded Harrison Steel Plant in Canton, Ohio. This rolling mill is the first of its kind in North America and has rolling, finishing and inspection capabilities down to one inch (25.4 mm) diameter.

 

      Small Bar PDF

Timken® Large Diameter Tubing

Includes size range capabilities seamless alloy mechanical steel tubing.

 

      Large Diameter PDF

 

Long Length Steel Tubing

Provides features, benefits and size range capabilities in long length seamless mechanical steel tubing. 

 

      Long Length Tubing PDF

 

Timken® VacTec™ Vacuum Carburizing Steels 
Discusses the benefits of VacTec Steel and lists current grades, nomenclature and recommended applications.

 

      VacTec™ PDF 

Timken® Fast-Track™ Steel Tubing and Bar Products
Includes grades and sizes available as well as a grade conversion chart.

  

     Fast-Track™ PDF

Timken Value-Added Solutions

Outlines Timken's complete line of steel solutions, including alloy steel, precision steel components, Timken Boring Specialties and technical services.

  

      Value-Added Solutions PDF

Timken Boring Specialties Overview

Explores the capabilities of Timken Boring Specialties, which combines value added deep precision hole making and finishing services with Timken's high quality alloy steel products for the energy market.

 

      Timken Boring Specialties Overview PDF

 

Timken Boring Specialties Pre-Drilled 4145M Material

Discusses Timken's pre-drilled inventory, and size range as well as hole making and finishing services for the oil and gas industry.

  

      4145M PDF  

 

Induction Thermal Treatment Facility

Provides an overview of Timken's Induction Thermal Treatment Facility and how it increases capacity on heat-treated steel products while providing advancements in uniformity and production speed.

 

     Induction Thermal Treatment Facility PDF

 

Continuous Thermal Treatment Facility

Describes the process used at the world's most advanced quench-and-temper process. Timken's Continuous Thermal Treatment Facility produces bar and tubular product with extreme uniform mechanical properties for maximum strength applications.

 

Continuous Thermal Treatment Facility PDF

 

 

 Timken® TIM-6V: World-Class Hollow Bar to EN 10294-1

Highlights features and benefits of Timken TIM-6V micro-alloy seamless mechanical tubing.

 

         TIM-6V PDF

 

 

 

Special Bar Overview

Includes an overview of Timken's bar manufacturing process and provides information on markets served, processes available and Timken capabilities. It also includes a glossary of steel industry terms.

  

      Special Bar Overview PDF

 

 

Special Bar Quality Requirements

Provides a representative sample of carbon and alloy steel grades. Also shows a comprehensive listing of Timken's size capabilities for round and bar shapes.

  

      Special Bar Quality PDF

 

13- Through 16-Inch Round Bars

Provides features, benefits and specifications of Timken round bar products.

  

      Round Bars PDF

 

Seamless Steel Tubing

Includes an overview of Timken's steel manufacturing process from melt to finish and provides information on markets served, processes available and Timken capabilities.

  

      Seamless Steel Tubing PDF

 

Impact™ Steel

Compares the mechanical properties of 4140 and Impact steel and provides information on chemical composition and mechanical and toughness properties.

  

      Impact™ Steel Tubing PDF

 

MicroTec® Steel

Provides advantages of Timken microalloy steel and includes case studies for various applications.

  

      MicroTec® Steel PDF

 

Timken® 9Cr and 13Cr Steel Tubes and Bars

Offers an overview of tube (hot finished) and bar (rough turned or peeled) sizes for 9Cr and 13Cr chromed steel products.

  

      9Cr and 13 Cr Steel PDF

 

Timken® HS220-27 Steel

Provides information on fine-grained alloy steel ideal for applications that require toughness, durability and excellent wear resistance. Accompanying data supplement gives more information on thermophysical and mechanical properties, processing and heat treatment.

  

      HS220-27 Steel PDF

      HS220-27 Steel Data Supplement PDF


Animation and Video


Timken Steel Business Overview

Outlines Timken's steel history, general steelmaking capabilities and product offering, including high quality alloy steel tubing, bars and precision steel components.

 

Timken Steel Image Video

Animation highlights steel energy applications and explains how Timken steel improves product performance and efficiency.

 

Timken Steel Technology Overview

Offers a look into our metallurgical leadership in research and development of high quality steel materials.

 

Timken Steel Manufacturing Process

Shows how steel is made, from raw material to finished product.

 

Precision Steel Components Overview

Provides a brief overview of Timken precision steel components capabilities and applications.

 

Precision Steel Components Processes

Takes viewers through the manufacturing processes used to make precision steel components for a variety of applications.

 

Drill String Animation

Animation provides a tour of specific applications in oil and gas drilling equipment, showing where Timken friction management and power transmission products can improve customer performance.