Offering outstanding long-life and moderately high-temperature characteristics, Timken’s Ball Bearing Pillow Block Grease is specifically designed for moderate- to high-speed ball bearings in pillow blocks and conveyors. This formula maintains sheer stability and resists corrosion – even in the presence of salt water.

Design Attributes:

  • Maintains mechanical shear stability.
  • Provides corrosion resistance, even in the presence of salt water.
  • Features low-noise characteristics and excellent pumpability.
  • Operates in temperatures from -40° C to 163° C (-40° F to 325° F).

Applications:

This NLGI No. 2 polyurea-thickened grease is ideal for:

  • Kiln and glasswork applications
  • Electric motors
  • Chemical manufacturing equipment
  • Noise-sensitive environments