Model THS25 Product Specifications:
MECHANICAL
Shaft Bore: 0.750”, 0.625”, 0.500”Diameters under 0.625” are supplied with insulating sleeves
Allowable Misalignment: 0.005” T.I.R. on mating shaft 0.75” from shaft end
Bore Runout: 0.001” T.I.R. maximum
Starting Torque at 25°C: Through shaft version (TS) = 7 in-oz (max); Blind shaft version (BS) = 4 in-oz
Bearings: 52100 bearing steel
Shaft Material: 316 stainless steel
Bearing Housing: Die cast aluminum
Cover: Die cast aluminum with powder coat finish
Bearing Life: 1.5 X 109 revs
Maximum RPM: 10,000 RPM(see Frequency Response below)
Moment of Inertia: 4.0 x 10-4 oz-in-sec2
Weight: 13.0 oz.
ELECTRICAL
Output Format: Two channels in quadrature with gated index
Cycles per Shaft Turn: 64 to 2048 (see table A)
Supply Voltage: 5-24 VDC
Current Requipments: 45 mA
Output Device: TC4469, ET7272, ET7273
Protection Level: Over voltage, re¬verse voltage and output short circuit
Frequency Response: 250 kHz
Output Terminations: Military 10-pin MS3112E12-10P or shielded/jacketed cable
Note: Consult Timken for other electrical options
ENVIRONMENTAL
Enclosure Rating: To be tested for NEMA 4 & 13
Temperature: Operating temperature0º to 105º C up to 14 VDC, 0º to 85º C above 14 VDC; storage temperature –25º to 125º C
Shock: 100 g’s for 6 msec duration
Vibration: 55 to 2000 Hz @ 30 g’s IEC 60068-2-6
Humidity: 98% RH without condensation
Model THS35 Specifications
MECHANICAL
Shaft Bore: 1.000”, 0.875”, 0.750”, 0.625”, 0.500” Diameters under 0.875 are sup¬plied with insulating sleeves
Allowable Misalignment: 0.005” T.I.R. on mating shaft 0.75” from shaft end
Bore Runout: 0.001” T.I.R. maximum
Starting Torque at 25°C: Through shaft version (TS) = 7 in-oz (max); Blind shaft version (BS) = 4 in-oz
Bearings: 52100 SAE High carbon steel
Shaft Material: 316 stainless steel
Bearing Housing: Die cast aluminum
Cover: Die cast aluminum with powder coat finish
Bearing Life: 7.5 X 109 revs
Maximum RPM: 10,000 RPM(see Frequency Response below)
Moment of Inertia: 0.038 oz-in-sec2
Weight: 23.0 oz
ELECTRICAL
Output Format: Two channels in quadrature with gated index
Cycles per Shaft Turn: 64 to 2048 (see table A)
Supply Voltage: 5-24 VDC
Current Requirements: 45 mA
Output Device: TC4469, ET7272, ET7273
Protection Level: Over voltage, re¬verse voltage and output short circuit
Frequency Response: 250 kHz
Output Terminations: Military 10-pin MS3102R18-1P or shielded/jacketed cable
Note: Consult Timken for other electrical options
ENVIRONMENTAL
Enclosure rating: To be tested for NEMA 4 & 13
Temperature: Operating temperature0º to 105º C up to 14 VDC, 0º to 85º C above 14 VDC; storage temperature –25º to 125º C
Shock: 100 g’s for 6 msec duration
Vibration: 55 to 2000 Hz @ 30 g’s IEC 60068-2-6
Humidity: 98% RH without condensation