TSU (UNIT-BEARING™) 

TSU bearings are self-contained, unitized assemblies that carry heavy radial loads and can manage thrust loads in either direction. 

 

Size range: 

ID 30.000 mm to 45.000 mm (1.811 in. to 1.7717 in.)

OD 58.000 mm to 80.000 mm (2.2835 in.  to 3.1496 in.)

 

 

Design Attributes

  • Self-contained, unitized assembly.
  • Manages heavy radial loads and thrust loads in either direction.

 

    Applications

    • Automotive rear wheels
    • Transmissions
    • Gear reduction units
    • Industrial equipment