TSK (Keyway Cone) 

Size Range:

ID 18.721 mm to 498.475 mm (0.7210 in. to 19.6250 in.)
OD 49.225 mm to 634.873 mm  (1.9380 in. to 24.9950 in.)


 

Design Attributes

  • TS bearing design with a cone that features one or more keyways.
  • Keyways prevent the bearing from rotating on the shaft.

 

Applications

  • Automotive or industrial rotating shaft applications where it is not practical to use an interference fit.