Safety end caps install securely into an adhesive-backed mounting ring with a 360° interlocking fit. The 3M VBH high-performance, pressure-sensitive adhesive maintains a stable and durable contact on outboard face surfaces of popular housed units. 3M rates this adhesive from -20°F to nearly 300°F (for short periods of time). Caps offer excellent solvent and UV resistance, as well as protection against contamination and washdown.
Kit Contents
Safety end caps come in a convenient kit that contains everything required for a safe and durable mounting:
- Polymer end cap
- Adhesive-backed polymer mounting ring
- Scuffing pad
- Cleaning cloth
Installation
Main steps in the simple mounting procedure include:
Use the scuffing pad on housing’s mating surface where the mounting ring will be placed.
- Clean off mounting area.
- Attach adhesive-backed mounting ring.
- Hold mounting ring in place with pressure for 60 seconds.
- Allow adhesive to set for minimum of one hour.
- Snap end cap into place.
| KIT(*) |
SHAFT SIZES |
| 204 ECY KIT |
3/4, 20mm |
| 205 ECY KIT |
7/8, 5/16, 1, 25mm |
| 206 ECY KIT |
1 1/16, 1 1/8, 1 3/16, 1 1/4S, 30mm |
| 207 ECY KIT |
1 1/4, 1 5/16, 1 3/8, 1 7/16, 35mm |
| 208 ECY KIT |
1 1/2, 40mm |
| 209 ECY KIT |
1 5/8, 1 11/16, 1 3/4, 45mm |
| 210 ECY KIT |
1 15/16, 2S, 50mm |
*Kits are designed to fit the following Timken Fafnir housed units
4-bolt: YCJ, RCJ, RCJC, TCJ, LCJ, SCJ, VCJ
2-bolt: YCJT, RCJT, RCJTC, TCJT, LCJT, SCJT, VCJT