Timken's T-Series Industrial Encoders provide sensing for angular motion of mechanical components in stationary and mobile industrial equipment. Our entire line of rugged, non-contacting, field-proven angle sensors helps provide safer, more efficient and reliable systems.
Like all of our motion sensor solutions, our T-Series Industrial Encoders are the result of our expertise in the Hall effect and magnetic targets. Through Timken technology and our T-Series Industrial Encoders, customers can achieve new levels of product innovation in motion control.
Design Attributes
- High resolution with index in compact package (up to 4,096 PPR per channel).
- Features shock- and vibration-resistant design.
- 6,000 rpm Std (up to 10,000 rpm is available).
- Allows for high temperature operation, with 105 degrees Celsius at 14 volts and 120 degrees Celsius at 8 volts.
- 250K Hz frequency response.
- Design offers long operational life and consistent, excellent performance in tough environments.
- Designs can be customized for specific applications.
Applications
- Axle positions in off-highway applications
- All-wheel steering, steering wheels, steering columns and hydraulic swash plates
Case Studies
Sensor Technology Provides Breakthrough Performance for Bobcat: Timken technologies contribute to all-wheel steering capabilities for skid-steer loaders and utility work machines.