High Resolution Off-Highway Transmission Speed Sensor 

Timken speed and direction sensing solutions, including our High Resolution Off-Highway Transmission Speed Sensor, features technology based on the Hall effect.

 

Design Attributes

  • Sensor seals case transmission.
  • Operational with air gaps over 1-2 mm.
  • Quadrature output (speed and direction).
  • Index pulse and temperature monitoring capabilities available.
  • Flexible target arrangement for integrating with rotating shaft.
  • Integrated Timken Multiplying Encoder ASIC provides high resolution (up to 1024 PPR per channel) from a small 2 inch magnetic target.


Applications

Motors, rotating axles and rotating shafts for the following:

  • Off-highway equipment
  • Tractors
  • Robotics
  • Packaging and other factory equipment
  • Automation equipment

 

Case Studies
Sensor Technology Provides Breakthrough Performance for Bobcat: Timken technologies contribute to all-wheel steering capabilities for skid-steer loaders and utility work machines.