DTVL (de contato angular, somente carga axial) 

Type DTVL ball thrust bearings have an upper and lower complement of angular contact balls and three race elements. The design is capable of carrying a thrust load in one direction, comparable to the TVL type, and a lighter thrust load in the opposite direction.


Size range: 508 mm to 1374.775 mm

(20 in. to 54.125 in.)

 

Applications 

  • Oil and gas rotary tables