Conjuntos de rolos e porta-rolos 

Needle roller and cage assemblies have a complement of needle rollers held in place by a cage. With no inner or outer ring, the low cross section provides maximum load-carrying capability within the smallest envelope. The mating shaft and housing are normally used as inner and outer raceways.

 

The unitized design makes for easy handling and installation. Controlled contour rollers with an optimum profile reduce end stresses and allow operation under moderate misalignment. A variety of cage designs, styles and materials, as well as multiple roller paths and segmented construction, meet broad application requirements.

 

Size range: 6mm - 150mm bore

 

Applications

  • Automotive and truck transmissions (automatic and manual)
  • Agricultural and construction equipment
  • Two-cycle engines (marine outboards, lawn and garden equipement)
  • Pumps and compressors