Mancais de rolamentos de apoio da linha motriz automotivos 

 

Timken's driveline center support bearings are interchangeable with all major truck applications. The popular part numbers listed under the “Details” tab can equip the most popular light-duty pick-ups, vans, mid-size trucks, school buses and heavy duty highway vehicles.

 

Our bearings are constructed with frames made from reinforced heavy-gauge, cold-rolled steel for added strength, resulting in increased durability and service life. The bearing inserts are pre-greased and sealed at the factory, with a second grease barrier applied between the sealed bearing and dust shields to maximize protection – ready to install right out of the box.

 

Design Attributes

  • Design features radius edges, reinforced angles and elongated mounting holes.
  • Housed unit comes ready to install for easy maintenance.
  • Interchangeable with other brands.
  • Reinforced design increases durability, extends service life and decreases operating costs-per-mile. 


Applications

  • Heavy-duty highway vehicles, including Chevrolet, Ford, Freightliner, Navistar and Volvo-GM
  • Light-duty pick-ups
  • Mid-sized trucks
  • School buses
  • Vans