Cartuchos 

Our cartridges are available in metallic or rubber. The bearing inserts have grade 10 balls and super-finished ball paths to support proper lube film and reduce noise.

 

Metallic design attributes 

 

  • Mounts in straight bore housings.
  • Comes complete with wide inner-ring bearing insert and three-piece "R" seal.

 

Conductive rubber design attributes
  • Offers straight, beveled or special profiled outer diameter.
  • Comes complete with extended inner ring bearing insert.
  • Very quiet and dampens vibration.

 

Applications

  • Heating and air-conditioning
  • Ventilating equipment
  • Conveyor systems
  • General industrial equipment