Spherical Roller Bearings 

Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.

YM spherical roller bearings feature a precision-machined roller-riding one-piece brass cage and have higher load ratings for longer life. They're also well-suited for extreme environments.

YMB spherical roller bearings feature a precision-machined land-riding one-piece brass cage and have higher load ratings for longer life. Ideal for severe application environments.

YMD spherical roller bearings feature a precision-machined land-riding two-piece brass cage. Designed for severe conditions, with advanced features for longer bearing life.

CJ type spherical roller bearings utilize advanced features and incorporate a stamped steel window type cage suitable for a broad range of applications.

Bearing sleeves and locking devices are available in a wide range of metric sizes and ensure a secure fit to both straight and stepped shafts.