Designed for a variety of industrial, construction, agriculture and automotive applications, this grease is an NLGI No. 1.5 multi-purpose, lithium-complex lubricating grease. Timken’s Synthetic Industrial Grease contains extreme-pressure and anti-wear additives as well as corrosion inhibitors.

Design Attributes:

  • Contains extreme-pressure and anti-wear additives.
  • Inhibits corrosion.
  • Operates in temperatures from -46° C to 180° C (-50° F to 365° F).

Applications:

Synthetic Industrial Grease is especially well-suited for:

  • Wet-end paper machine bearings
  • Press-section bearings
  • Felt-roll and calendar bearings