[Page Title]

2TS-IM (Spacer Assembly with Indirect Mounting)

2TS-IM assemblies are comprised of two single-row bearings with an inner and outer ring spacer. In some applications, a shoulder in the bearing housing replaces the outer ring spacer.

Design Attributes:

  • Steel spacers are used to create Bench End Play (BEP) or Preload (BPL) in the bearing assembly.
  • Available with or without spacers.
  • Spacers preset during manufacture.

Applications:

  • Gear reduction units
  • Industrial machines