Standard-Duty Grease Pumps 

High-pressure 55:1 grease pumps handle most types of grease, up to and including NLGI #2, directly from 35 lb. (16 kg), 120 lb. (54 kg) and 400 lb. (180 kg) grease containers. These efficient, reliable pumps require minimal maintenance. Use them with portable or stationary systems that include pipe lines, hose reels and control handles.

 

Design Attributes

  • Shovel-type, self-pumping product piston.
  • Integral intake suction strainer to help ensure non-fouling operation.
  • Double-action pump design to help ensure even flow of fluid, low noise and low air consumption.
  • Standard built-in exhaust mufflers.