Tratamientos para la superficie 

Remarkable performance improvements lie at the surface of your gears, shafts, springs and other mechanical components. Timken offers processes that "engineer" the surface of these components, imparting surface characteristics that can increase life, enhance durability, increase abrasion resistance and reduce friction.


You can select from our toolbox of engineered surface treatments that incorporate a range of enhancements, including topographical modifications that reduce friction and extremely hard coatings that combine high abrasion resistance and low friction.

 


Timken Engineered Surfaces modifications can be used independently or in combination to achieve improved performance and extended component life.  They are being successfully used in a number of applications including:

 

 

 


Engineered Surfaces in Aircraft Landing Wheels Aircraft landing gear bearings experience high radial loads with very rapid acceleration. Engineered Surfaces can provide longer life and more reliable bearing operation in this demanding application.