AquaSpexx bearings feature a proprietary zinc-alloy coating to protect raceways and other functional surfaces against corrosion and have been put to the test in both the laboratory and demanding customer applications. In the lab, AquaSpexx clearly showed a distinct performance advantage over standard bearings, stainless steel and thin chrome bearings. In actual applications, AquaSpexx bearing life has outperformed standard bearing life by as much as five times.
AquaSpexx Straight Axle Kits
| Part Number |
Axle Size (Inner x Outer) |
| BT100A |
1" |
| BT101A |
1" |
| BT114A |
1 1/4" |
| BT116A |
1 1/16" |
| BT134A |
3/4" |