Spherical Roller Bearings for Continuous Casters 


Timken's spherical roller bearings maximize continuous caster performance by offering improved cleanliness and heat stability for high-load capacity and wear resistance. In addition, advanced geometry reduces friction and heat generation, and expanded internal clearance tolerates higher operating temperatures.


This spherical roller bearing features a stamped steel window type cage and offers higher load ratings for longer life.

Type YM spherical roller bearings offer precision-machined, roller-riding brass cages and are designed for harsh industrial environments.

These bearing solutions are engineered specifically for the challenging continuous slab caster environment.