Optimal Spherical Roller Bearing Performance 

 

Proper spherical roller bearing (SRB) performance is critical, especially considering SRBs are used in nearly 90 percent of paper mill applications. Backed by industry and application expertise, Timken provides a complete line of spherical roller bearing designs ranging from 25 mm bore to 1,500 mm bore that can be utilized throughout the pulp and paper process.

 

The self-aligning capabilities of an SRB accommodate a combination of radial and thrust loads, internally compensate for shaft deflections and housing distortions caused by shock or heavy loads, and continue to operate “normally” in a misaligned condition.

 

Whether it’s small bore or extra large bore, we offer the designs, sizes, training and repair services that help keep your mill trouble-free, saving you money.