Just as new designs and technologies improve bearings for the paper industry, growing expertise and technology continue to increase the reliability and performance of reconditioned bearings, keeping it an economical alternative to purchasing new.
Timken has been providing repair services for more than 50 years, advancing and fine-tuning the process to a precise science. We offer complete remanufacture and repair services for bearings ranging from 3 to 84 inches, regardless of the original bearing manufacturer, type of bearing or application.
Each damaged bearing received undergoes a rigorous process to determine if it is a candidate for repair and to determine which degree of repair is required. Our quality bearing repair and reconditioning programs often can return bearings to original specification in less time and for less money – sometimes saving as much as 50 to 90 percent – than purchasing new replacement bearings.