Bearing Repair
The bearing repair process begins with an assessment to determine the level of service required. Repair processes typically include cleaning and careful examination, polishing the components and measuring to ensure proper internal clearances. The repaired bearings are preserved, packaged and returned to the customer. Repair is typically an economical option for bearings 205 mm (8 in.) OD and larger.
Bearing Reclamation
Timken Industrial Services provides a cost-effective resource to reclaim large quantities of bearings as small as 75 mm (3 in.) OD. By thoroughly cleaning, inspecting and applying a proprietary polishing finish, we can frequently return many used bearings you once threw away to a good-as-new condition for a fraction of the cost.