Redi-Sleeves Offer Quick Repair Options
Timken offers Redi-Sleeves, which are precision stainless steel wear sleeves designed to be pressed onto a shaft for an enhanced sealing surface. Redi-Sleeves are fast, inexpensive repair options for grooved or worn shafts.
Design Attributes
- Timken's line of Redi-Sleeves feature a strong, durable stainless-steel construction that helps create a corrosion-free sealing surface that may surpass original shaft specifications.
- Redi-Sleeves have an ultra-thin construction of 0.25mm (0.1") that allows the original seal size to be used with minimal additional lip loading.
Applications
- Redi-Sleeves can be used on a full range of industrial equipment