Timken is a global provider of friction management solutions and offers a complete line of oil seals for large-bore industrial applications. These seals help improve machine efficiency, bearing life and productivity while reducing your maintenance time and costs.
Design Attributes
- Timken large-bore industrial oil seals handle a wide temperature range. They also are highly resistant to abrasives, chemically compatible and low wear.
- Our oil seals are manufactured using special elastomers that improve abrasion resistance up to 90 percent over conventional materials. By switching from your current traditional seal to Timken's oil seals, you may be able to achieve as much as double your current mean time between repair (MTBR) while maximizing your plant’s productivity.
- Materials are color-coded for easy identification.
Applications
Our oil seals help improve machine performance in a variety of industries, including:
- Chemical processing
- Food and pharmaceutical
- General industry
- Hydrocarbon processing
- Primary metals
- Pulp and paper
- Aggregate
- Mining