Traction Motor Suspension Unit (MSU) Reconditioning 

More than 28,000 motor suspension units are operating successfully on Timken tapered roller bearings in Europe and South Africa. We supply not only the suspension bearings but also the MSU tube (with labyrinth seal) assemblies. Benefits include higher reliability, reduced radial clearance, low starting torque, reduced maintenance costs (since the MSU is a self contained unit) and grease lubrication (no oil levels to maintain).


Applications

  • Railroad locomotives, passenger cars and freight cars