Timken’s Universal Speed Sensor/Position Sensor features a flexible design that is able to incorporate various sensing technologies, such as Timken’s encoder ASIC, to provide high-resolution feedback in motors and rotating axles and shafts in a variety of applications.
Design Attributes
- Designed for quadrature output.
- Compact design offers flexibility for a wide range of applications.
- Redundant feedback designs are available (well-suited for steering applications).
- Speed, direction, incremental angle, index pulse and temperature monitoring capabilities are available.
- Flexible circuit design is able to incorporate various sensing technologies for high resolution feedback.
Applications
Motors, rotating axles and rotating shafts for the following:
- Off-highway equipment
- Tractors
- Robotics
- Packaging and other factory equipment
- Automation equipment
Case Studies
Sensor Technology Provides Breakthrough Performance for Bobcat: Timken technologies contribute to all-wheel steering capabilities for skid-steer loaders and utility work machines.