Absolute Angle Sensors 

Timken engineers routinely work with customers to develop motion management solutions, such as the Timken Absolute Angle Sensor, for medium- and large-volume applications. This sensor incorporates a compact module with programmed angular displacements. The sensor module converts rotary motion into an electrical signal that’s directly proportional to the angle rotation.


For example, the wheel angle sensor is a custom industrial solution where the sensor design allows placement in the axle king pin of a construction vehicle. The design also integrates the electric and mechanical package, providing the customer with a robust sensor that operates while immersed in axle grease.

 

Design Attributes

  • 12-bit resolution.
  • 0.5 to 4.5 volt output.
  • Mechanical span of +/-90 deg.
  • Non-contacting, Hall effect device.
  • Sensor-integrated complete king pin designs available
  • Programmable electrical span (available for +/-24 deg, +/-45 deg and +/-60 deg).
  • Angle sensor module can be customized for applications with an industrial package designed around the mechanical requirements.
  • Custom features available include alternative displacements, redundancy and connector selection.

 

Applications

  • Factory automation, material handling, and packaging equipment
  • Complex motion for the assembly of electronics
  • Drivetrain and chassis within steering and braking systems for automotive applications


Case Studies


Sensor Technology Provides Breakthrough Performance for Bobcat: Timken technologies contribute to all-wheel steering capabilities for skid-steer loaders and utility work machines.