Technical Specifications
Sensors
I/O: 4 Tri-Axial Vibration, 4 Temperature (RTD), 1 Speed Tachometer (proximity switch), 3 Analog 4-20 mA, 2 Digital 5-24 VDC, 1 Relay Out
Vibration/Temperature Sensor Operating Temperature Rating: -40 to 115C
Temperature Sensor Accuracy: +/- 5 F
Speed Sensor Operating Temperature Rating: -25 to 85 C
Speed Range: 0 - 7200 RPM
Vibration Range: 3-2500 Hz
Vibration Accuracy: +/- 10% or .02 in/sec RMS
Mounting of Vibration / Temperature sensors: 1/4” NPTF or optional 1/4”-28 adaptors available
Data Module
Environmental Rating: NEMA 4X, IP65
Temperature Rating: -20 to 70C (-4 to 158 F)
Hazardous Rating: Class I Div 2 Group ABCD T4
Wired Voltage Input: 12 to 24 VDC
Radio: 2.4 GHz, 1 Mile LOS, 500 ft in plant (typical), CSA & FCC approved
Data Collection Rate: Every 5 seconds, 22 channel inputs
Compares data to local alarm settings, generates alarms for local relay
Box Size: 4.25” x 6.13” x 3.29”
Communication Module
Environmental Rating: NEMA 4X, IP54
Temperature Rating: -20 to 70C, -4 to 158 F
Hazardous Rating: Class I Div 2 Group ABCD T4
Wired Voltage Input: 12 to 24 VDC
Radio: 2.4 GHz, 1 Mile LOS, CSA & FCC approved
Network Connection: Ethernet, RJ45, or Optional cell phone modem available
Optional Plant System Connection: Modbus
Box Size: 10” x 12” x 5.5”
Software
Web-based
Security: 128 bit SSL encryption, access permission protection
Flexible dashboard
Overall and 10 Band Alarms per channel
Alarm logs
Trending
Historical and live data
Waveform and FFT diagnostics
Phase analysis
E-mail and text message alarm notification
Reporting

Continuously monitor, analyze and alarm up to 10 band alarms per axis, around vibration fault frequencies such as 1x, 2x, bearing fault - and application specific frequencies. These band alarms are plotted and trended over time to establish a true picture of machine health.